Catalog navigation
CAD model selection
HELP_VARIABLE
Company
Hummel
Description
HSK-M-Ex NPT - HSK-Ex-e Standard Cable Glands
Bill of material
HSK-M-Ex 1.610.1000.70
AG
Thread
1"” NPT
D1
20 - 25 mm
GL
19 mm
H
29 mm
SW
40 mm
DT
Operating Temperature
BN
Order No.
1.610.1000.70
Previews
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.
Location of catalog vendor
Select a country to see the local offices